Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Taper sprocket 1/2" x 5/16" - Taper sprockets 1/2" x 5/16" 08B - 1 - 2 - 3, for chains according to DIN 8187
Bill of material
Zweifachtaper-Kettenrad 1/2" x 5/16" 08B - 1 - 2 - 3, for chains according to DIN 8187 KETTEN FUCHS Product no. 322-240-027 TL
CNSORDERNO
order number
322-240-027 TL
Z
Number of Teeth
27
DE
Dimensions
114.0 mm
DP
Dimensions
109.40 mm
DM
Dimensions
87.0 mm
A
Dimensions
32 mm
BUCHSE
Socket
2012
TYP
Typ
2
B1
Gear width
0.0 mm
SB1
Gear width b1
7.0 mm
B2
Gear width
21.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices